IESNA:LM-63-2002
[TEST]P1055721
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-H1165D850-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3794
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 36.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
2163.1 2145.3 2135.6 2121.1 2098.4 2067.7 2033.7 1994.9 1949.6 1901
1847.6 1789.4 1726.3 1661.6 1593.6 1524.1 1452.9 1376.8 1300.8 1224.7
1145.5 1067.8 991.8 912.5 828.4 752.3 671.4 588.9 506.4 425.5
343 268.6 197.4 129.4 69.6 24.3 0
2163.1 2172.8 2161.5 2140.5 2104.9 2056.4 2004.6 1946.3 1881.6 1813.7
1736 1658.3 1577.5 1491.7 1404.3 1315.4 1224.7 1134.1 1043.5 951.3
862.3 775 689.2 605.1 524.2 448.2 372.1 309 260.5 215.2
171.5 132.7 98.7 68 42.1 17.8 0
2163.1 2151.8 2130.8 2083.9 2027.2 1959.3 1883.2 1794.3 1700.4 1598.5
1493.3 1386.5 1276.5 1171.4 1067.8 967.5 872 779.8 694.1 613.2
537.1 474 427.1 380.2 336.5 297.7 260.5 226.5 194.1 163.4
135.9 108.4 84.1 59.9 38.8 17.8 0
2163.1 2153.4 2111.4 2053.1 1978.7 1888.1 1791 1681 1556.4 1428.6
1307.3 1187.5 1071 962.7 864 770.1 682.8 600.2 535.5 490.2
448.2 407.7 364 330.1 294.5 263.7 233 203.9 176.4 152.1
126.2 101.9 79.3 56.6 35.6 16.2 0
2163.1 2159.9 2125.9 2058 1972.2 1876.8 1766.7 1643.8 1511.1 1381.7
1253.9 1127.7 1012.8 906 808.9 718.3 635.8 564.6 517.7 474
432 396.4 355.9 320.3 289.6 258.9 229.7 202.2 174.7 148.8
124.6 100.3 77.7 56.6 37.2 17.8 0
